??
CAD model selection
CD09AR-SX-V
HELP_VARIABLE
Part No.
CD09AR-SX-V
Thread
PG 9
D1
2-6 mm
GL
6 mm
H
21 mm
SW
17 mm
Operating Temperature
-20 °C - 130 °C
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.